System 3000 motion detector 1.10 m Standard and relay insert

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2395 01
2395 01
EAN 4010337028857
Packing unit 1
PS 02
pure white glossy
Order no. 2395 03
2395 03
EAN 4010337028864
Packing unit 1
PS 02
pure white matt
Order no. 2395 27
2395 27
EAN 4010337028901
Packing unit 1
PS 02
anthracite
Order no. 2395 28
2395 28
EAN 4010337028918
Packing unit 1
PS 02
colour aluminium
Order no. 2395 26
2395 26
EAN 4010337028895
Packing unit 1
PS 02
stainless steel (lacquered)
Order no. 2395 600
2395 600
EAN 4010337059691
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable brightness threshold.
  • Sensitivity adjustable in four steps.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.
  • Test run for function testing.
  • Operation with neutral conductor connection.

Technical data

Angle of detection:
180°

Brightness value
adjustable:
approx. 5 to 500 lx
fixed:
Day mode

Sensitivity:
25, 50, 75, 100%

Protection class:
IP20

Delay time:
approx. 2 min fixed

Mounting height up to 1.10 m
Range of detection forwards:
Max. 32 m
Range to each side:
Max. 19 m

Ambient temperature:
-20 °C to +45 °C

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.1 to 0.5 W

Ohmic switching current:
16 A (AC1)

Connected load at 35 °C
HV LED lamps:
typically 500 W
Compact fluorescent lamp:
typically 500 W
Light bulbs:
2300 W
HV halogen lamps:
2300 W
Tronic transformers:
1500 W
electronic transformer with NV-LED:
typically 20 to 100 W
Wound electronic transformer:
1000 VA
Fluorescent lamps, uncompensated:
1200 VA

Capacitive load:
920 VA (115 µF)

Delay time:
without, 1 min, 5 min, 30 min, 60 min

Installation depth:
24 mm

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
-25 °C to +45 °C

Notes

  • If the ambient temperature is higher than 35 °C, the connected load must be reduced.

Scope of supply

  • Including Standard top unit mounting height up to 1.10 m and relay insert.
  • Clip-on screen to limit the detection range is included in the scope of delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads