Motion detector top unit 2.20 m Komfort for KNX
TX_44

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 2051 66
2051 66
170.41 £
EAN 4010337027171
Packing unit 1
PS 06
anthracite
Order no. 2051 67
2051 67
175.76 £
EAN 4010337027188
Packing unit 1
PS 06
colour aluminium
Order no. 2051 65
2051 65
175.76 £
EAN 4010337027195
Packing unit 1
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.
Replaces KNX automatic control switch 1305 ..

Necessary accessories

Optional accessories

Features

Features

  • Installation on bus coupler 3.
  • Configurable for motion detection (security-light application) or for room monitoring (detector application).
  • Evaluation of brightness during active motion detection in security-light mode. Switching off lights when brightness threshold is exceeded.
  • Configurable number of motion impulses within one monitoring time in detection mode.
  • Digital motion detection via 2 PIR sensors.
  • Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors.
  • Integrated brightness sensor for determining ambient brightness.
  • Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory).
  • Evaluation of the measured brightness by means of up to three independent brightness limits.
  • Indication of motion detection (permanent or only during walking test).
  • Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application.
  • Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands.
  • Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting.
  • Function block changeover to bus-controlled switching between two function block groups.
  • Switching the operating mode (OFF/AUTO/ON) of the first function block during operation either at the device or via a communication object through operation at other motion detector devices for KNX via touch sensor for KNX or visualisation.
  • Blocking individual function blocks as required via the KNX.
  • Manual actuation of the controlled KNX actuators, and therefore deactivation of automatic PIR operation, is possible.
  • In brightness-independent operation, a function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home.
  • Functionality of motion detection adjustable for the "security light" or "security light with switch-off brightness" application.
  • For the "security light" or "security light with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit.
  • Walking test function to help in planning and adjusting the PIR detection range.
  • Integrated room temperature measurement.
  • Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected.
  • IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching walking test function on and off.

Technical data

KNX medium:
TP256

Mounting height of 2.20 m
Range of detection forwards:
max. 15 m
Range to each side:
Max. 10 m

Mounting height up to 1.10 m
Range of detection forwards:
Max. 10 m
Range to each side:
max. 9 m

Detection angle:
180°

Brightness sensor
Measurement range:
approx. 1 to 1000 lx

Protection type
System 55, Gira F100:
IP20
TX_44:
IP44

Ambient temperature:
-25 °C to +55 °C

Temperature sensor
Measurement range:
-20 °C to +55 °C
Precision:
±1 K

Notes

  • The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.
  • Also suitable for mounting height of 1.1 m (reduced detection range).

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Motion detector Comfort 1.10 m / 2.20 m
Technical Documentation

Technical documentation.

Order no. 2050 ..
2051 ..

PDF, 11.967 Kb

Load


Motion detector Comfort. Standard 2.20 m
Operating instructions

Operating instructions.

Order no. 2041 ..
2051 ..

PDF, 3.276 Kb

Load


Motion detector Komfort 1.10 m / 2.20 m
Product database

from ETS4.2

Order no. 2050 ..
2051 ..

ZIP, 946 Kb

Load


Ordering info Features Downloads