Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Surface-mounted home station
System 55


grey matt
78.58 £
Order no. 1250 015
EAN 4010337082934
Packing unit 1
PS 18

Recommended retail price. Prices valid for Great Britain with prices valid 01/21.
Price system (PS) not equal to 1, 14 = reduced discount.
Now also in grey matt. Available from 02/2021.

Necessary accessories

Optional accessories

Features

  • Completely pre-assembled surface-mounted home station This facilitates fast and clean installation.
  • Design diversity thanks to integration into the design line, allowing uniform appearance of door communication and electrical installation.
  • Installation possible with or without frame.
  • Easy installation with plug-in screw terminals on the mounting plate. Contact to the home station is established when the home station is attached to the mounting plate.
  • Easy disassembly of the home station during renovation work.
  • Mounting holes for installation.
  • Signal transmission and power supply of home station via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Parallel connection of up to three home stations is possible (with power supply via the 2-wire bus).
  • One-man start-up with easy start-up procedure.
  • Ringtone differentiation for door call, internal call and floor call.
  • Choice of five different ringtone melodies for separate assignment to specific call buttons.
  • Speakerphone function (voice-controlled talk-back with echo and background noise suppression).
  • Enforcement function for loud background noises during the voice connection.
  • Eavesdropping prevention.
  • Operating buttons with integrated LEDs for status display.

The operating buttons of the surface-mounted home station control the following functions in connection with the switching actuator or the flush-mounted switching actuator:

  • Switching of lights and other functions.
  • Control of the door opener.
  • Setting the ringtone melody.
  • Switching the ringtone on and off.
  • Call acceptance.
  • Activation of the enforcement function.
  • Adjustment of ring tone and voice volume.

Technical data

Power supply:
DC 26 V ± 2 V (via 2-wire bus)

Ambient temperature:
0 °C to +50 °C

Connections
2-wire bus:
2x screw terminals
Floor-call button:
2x screw terminals

Notes

  • Installation without frame is possible.
  • A 2-gang cover frame without crossbar is required for installation with System 55 or the Gira F100 and Gira E22 design lines.
  • A frame is required for installation in a device box
  • This component enables door communication systems with up to 70 devices to be set up
    (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations).

Dimensions in mm

System 55: W 55 H 127 D 20
Gira F100: W 70 H 142 D 20

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Surface-mounted Hands-free feature home station
Operating instructions

Operating instructions (for devices with index I06 and higher).

Load
Order no.
1250 ..
File format
PDF
File size
462 Kb

Surface-mounted Hands-free feature home station
Operating instructions

Operating instructions (valid for devices up to index I05).

Load
Order no.
1250 ..
File format
PDF
File size
99 Kb

Parts list

0 items
To the parts list