Colour camera for door station

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 1265 66
1265 66
EAN 4010337265665
Packing unit 1
PS 10
anthracite
Order no. 1265 67
1265 67
EAN 4010337265672
Packing unit 1
PS 10
colour aluminium
Order no. 1265 65
1265 65
EAN 4010337265658
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

door st. 1-g FM door st. 3-g FM

Optional accessories

Features

Features

  • Installation in a conventional flush-mounted device box.
  • Fits in the cover frames of the Gira TX_44 switch range.
  • Modular design, allowing easy installation and expandability.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Expansion of door stations by a colour camera with automatic day or night switching.
  • LEDs ensure steady illumination of the field of view at close proximity in night mode.
  • Camera can be manually pivoted 20° horizontally and vertically. In combination with the wide-angle lens, a very wide field of view of the door entry area results.
  • Automatic background lighting compensation.
  • Automatic white balance.
  • Automatic gain control (AGC).
  • Integrated temperature-dependent camera heating.
  • Sprayed-water proof cover plate.
  • Camera cover plate made of impact-resistant plastic. Easy to replace if damaged, e.g. due to vandalism.

Technical data

Power supply:
via connection cable

Connecting the connection cable:
2 x connector strip

Protection class:
IP44

Power supply
up to 2 cameras:
via connection cable
from the 3rd camera:
via power supply for door communication

Connections
Connection cable:
2 x connector strip
Video:
1 x connector strip

Image capture element:
CCD sensor 0.85 cm (1/3″)

Aperture of the wide-angle lens:
150°

Visible range of detection of the camera:
100°

Detection range (when pivoted by 20°):
140°

Colour system:
PAL

Pixels:
500 (H) x 582 (V)

Horizontal resolution:
380 TV lines

Switchover threshold for colour to B/W operation:
1 lx

Light sensitivity in B/W operation:
0.1 lx

Electronic shutter speed::
up to 1/100000 s

IR filter:
integrated

Recommended installation height for camera:
1.50 m

Installation depth:
39 mm

Ambient temperature:
-20 °C to +50 °C

Notes

  • The colour camera may not be positioned directly beneath a light.
  • Suitable for use in the Gira energy profile.
  • NotSuitable for use in the Gira energy profile with light.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 126566

RFA, 752 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 126566

IFC, 57 Kb

Load


Colour camera
Operating instructions

Operating instructions.

Order no. 1265 ..

PDF, 122 Kb

Load


Ordering info Features Downloads