Power supply AC 24 V 1 A

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 1024 00
1024 00
111.42 £
EAN 4010337010715
Packing unit 1
PS 26
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Power supply for the weather station and the in-built heating of the wind sensor 0 – 10 V, rain sensor 0 / 10 V, etc.

Technical data

Rated voltage
Primary:
AC 230 V 50/60 Hz
Secondary:
AC 24 V

Secondary rated current:
1 A

Connections:
Screw terminals

Connections:
max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Dimensions

Modular widths (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 102400

RFA, 476 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 102400

IFC, 164 Kb

Load


Power supply
Operating instructions

Operating manual.

Order no. 1024 00

PDF, 214 Kb

Load


Ordering info Features Downloads