The DALI gateway Plus forms the interface between a KNX installation and a digital DALI lighting system.
Control of max. 64 DALI operating devices as individual control, group control in max. 32 groups, or central control via a broadcast telegram (group 17 - 32 each with max. 2 operating devices).
Manual actuation of the devices also independent of the bus (also building site operation with broadcast control).
Energy-saving function: Switch-off of the power supply of the DALI operating devices possible in a switched-off state (via additional switching actuator for KNX).
16 light scenes.
The groups can be integrated in the light scenes.
Effect control can be configured for max. 16 sequences in 1 to 500 run-throughs (or infinite).
Feedback of DALI error status or short circuit and signalling of power supply failure.
Active or passive (object can be read out) cyclical feedback function.
Group feedback of all switching conditions possible.
Feedback can be delayed until after the recovery of bus voltage.
Group and device functions
Switching and brightness value: Active (send to the bus in case of change or cyclically) or passive (object can be read out) feedback functions.
Brightness range can be set.
Bulb-saving switch-on and switch-off
Dimming behaviour can be parameterised.
Time functions (switch-on/off delay, expanded staircase function – advance warning function in accordance with DIN 18015-2 or reduced continuous lighting).
Block function or alternatively forced setting function can be parameterised for each group. With block function, the flashing of light groups is possible.
Reading the DALI device state out via KNX.
Elapsed operating time meter as forward and backward counter with limit value evaluation.
Online or offline configuration of the DALI devices using ETS plug-in.
Replacement of an individual defective DALI device is possible during operation without ETS.
Operation of emergency lighting
Suitable for operation in emergency lighting systems.
Control and monitoring of individual-battery and centrally-supplied DALI emergency lighting systems.
Support of DALI emergency light converters in accordance with EN 62386-202 (individual battery-operated emergency lights with DALI interface): Function test, continuous operation test, limited continuous operation test, query of the battery charge.
Technical data
KNX medium:
TP256
Rated voltage
AC:
110 to 240 V AC, 50/60 Hz
DC:
DC 110 to 240 V
Power loss:
max. 3 W
Connections
KNX:
Connection and junction terminal
DALI:
Screw terminals
Cable lengths between gateway and operating device
Ø 1.5 mm²:
max. 300 m
Ø 1.0 mm²:
max. 238 m
Ø 0.75 mm²:
max. 174 m
Ø 0.5 mm²:
max. 116 m
Connections:
max. 4 mm²
Ambient temperature:
-5 °C to +45 °C
Notes
DALI-2 support from index status I06 and higher.
Operation of emergency lighting systems: Statutory and normative specifications vary by country. In any case, the user / professional planner should ensure that the specific guidelines are observed.
VDE approval in accordance with EN 60669-1, EN 60669-2-1.
Configuration and start-up of the device from ETS 4.1 (recommendation) or with ETS 3 from version "d".
Scope of supply
Connection and junction terminal for KNX included in the scope of supply.
Dimensions
Modular widths (MW):
4
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.