Rated voltage:
AC 110 to 230 V, 50/60 Hz
Max. connected load (AC 230 V) per channel
HV halogen lamps:
20 to 300 W
Wound transformer:
20 to 300 VA
Tronic transformer:
20 to 300 W
Wound transformer with NV-LED:
20 to 100 VA
electronic transformer with NV-LED:
typically 20 to 100 W
HV LED lamps:
typ. 3 to 60 W
Compact fluorescent lamp:
typ. 3 to 60 W
Connected load (AC 110 V) per channel
HV halogen lamps:
20 to 150 W
Wound transformer:
20 to 150 VA
Tronic transformer:
20 to 150 W
Wound transformer with NV-LED:
20 to 50 VA
electronic transformer with NV-LED:
typically 20 to 50 W
HV LED lamps:
typ. 3 to 30 W
Compact fluorescent lamp:
typ. 3 to 30 W
KNX:
Connection and junction terminal