Insert for KNX bus coupler button, 2-gang with 2-point operation

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 0185 00
0185 00
94.87 £
EAN 4010337185000
Packing unit 1/5
PS 46
Recommended retail price. Prices valid for Great Britain with prices valid 07/22.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2022.

Necessary accessories

One of the following articles:
System 55

rocker 2-g rocker 2-g arrows
The bus coupler button is the interface between the KNX system and the user.

Features

Features

  • The rockers, 2-gang of the flush-mounted design lines can be inserted on the bus coupler button, 2-gang with two-point operation (upright rocker).
  • The bus coupler button, 2-gang with two-point operation can be used to realise the functions switching (pressing), blind, dimming with stop telegram and dimming with cyclical transmission.

Technical data

KNX medium:
TP1-64

KNX connection:
Connection and junction terminal

Installation depth:
31 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • Suitable for claw mounting.
  • Please use System 55 adapter frame and cover for Gira TX_44 design line, IP20.
  • Integration in the Gira F100 design line is not possible.
  • Integration in Gira F100 not possible.

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 018500

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 018500

IFC, 15 Kb

Load


Push button-bus coupler
Operating instructions

Operating instructions.

Order no. 0181 00
0182 00
0184 00
0185 00

PDF, 126 Kb

Load


Push-button bus coupler, 2-gang with two-point operation
Product database

Product database from ETS2

Order no. 0185 00

VD1, 28 Kb

Load


Ordering info Features Downloads