Pushbutton sensor 3 Basis, 1-gang for KNX
System 55, with start-up rocker

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5111 00
5111 00
90.36 £
EAN 4010337086802
Packing unit 1/5
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2024.

Necessary accessories

Optional accessories

Features

Features

  • Mounting on bus coupler 3.
  • Disassembly safeguard by screw connection.
  • Rocker function: Switching, dimming, blind, value transmitter 1-byte, and scene auxiliary unit.
  • White operating LED.
  • Two red status LEDs per operating surface.
  • Inscription space illumination for rocker sets with inscription space.
  • Function of inscription space illumination and status LED can be configured.

Technical data

Ambient temperature:
-5 °C to +45 °C

Protection class:
III

Notes

  • Professional labelling with the Gira Inscription Service www.marking.gira.com.
  • The pushbutton sensor is supplied with a program-neutral start-up rocker. The suitable rocker set for the design line must be ordered separately.

Scope of supply

  • Blank inscription labels included.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira push button sensor 3
Product information

Product information
Gira push button sensor 3
Controlling the Gira KNX / EIB
electrical installation
Order no. 17171 90

Order no.

PDF, 441 Kb

Load


Push button sensor 3 basic 1-/2-/3-gang
Technical Documentation

Technical documentation.

Order no. 5111 00
5112 00
5113 00

PDF, 1.864 Kb

Load


Push button sensor 3 basic 1-2-/3-gang, Push button sensor 3 comfort 1-/2-/3-/4-/6-gang
Operating instructions

Operating instructions.

Order no. 5111 00
5112 00
5113 00
5131 00
5132 00
5133 00
5134 00
5136 00

PDF, 1.205 Kb

Load


Push button sensor 3 basic 1-gang
Product database

Product database from ETS3.0d, 160 KByte.

Order no. 5111 00

VD4, 160 Kb

Load


Ordering info Features Downloads