Profile 55 for vertical or horizontal mounting
5-gang 600mm

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Pure white (lacquered)
Order no. 1365 27
1365 27
141.81 £
EAN 4010337365273
Packing unit 1
PS 17
Aluminium
Order no. 1365 26
1365 26
125.00 £
EAN 4010337365266
Packing unit 1
PS 17
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • With rear and side cable and duct inlets.
  • The cable entry can be flush-mounted or surface-mounted.
  • Simplified installation due to clippable inserts.

Notes

  • With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings.
  • Key switches and three-stage switches cannot be installed in this housing.

Dimensions in mm

1-gang: 87 86 53
2-gang: 158 86 53
3-gang: 230 86 53
5-gang: 372 86 53
5-gang 600mm: 587 86 53
8-gang: 587 86 53

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads