Socket outlet British Standard (BS 546) Round Pin 15 A 250 V~ with shutter
System 55, Support ring 71 x 71 mm

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2774 01
2774 01
13.27 £
EAN 4010337079200
Packing unit 10
PS 29
pure white glossy
Order no. 2774 03
2774 03
13.27 £
EAN 4010337079217
Packing unit 10
PS 29
anthracite
Order no. 2774 28
2774 28
15.08 £
EAN 4010337079231
Packing unit 10
PS 29
colour aluminium
Order no. 2774 26
2774 26
17.78 £
EAN 4010337079224
Packing unit 10
PS 29
black matt
Order no. 2774 005
2774 005
17.78 £
EAN 4010337037781
Packing unit 10
PS 29
grey matt
Order no. 2774 015
2774 015
17.78 £
EAN 4010337086284
Packing unit 10
PS 29
Recommended retail price. Prices valid for Great Britain with prices valid 01/22.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • With screw terminals.
  • For screw mounting only.

Technical data

Installation depth:
20 mm

Connections
maximum:
2 x 4 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads