Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

TFT colour display


cream white glossy
591.71 £
Order no. 1286 01
EAN 4010337001539
Packing unit 1
PS 10

pure white glossy
591.71 £
Order no. 1286 03
EAN 4010337001638
Packing unit 1
PS 10

pure white matt
591.71 £
Order no. 1286 27
EAN 4010337002550
Packing unit 1
PS 10

anthracite
595.41 £
Order no. 1286 28
EAN 4010337002567
Packing unit 1
PS 10

colour aluminium
600.20 £
Order no. 1286 26
EAN 4010337002543
Packing unit 1
PS 10

black matt
600.20 £
Order no. 1286 005
EAN 4010337038047
Packing unit 1
PS 10

stainless steel
616.10 £
Order no. 1286 600
EAN 4010337021025
Packing unit 1
PS 10

Recommended retail price. Prices valid for Great Britain with prices valid 01/21.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2021.

Necessary accessories

One of the following articles:
 

Features

  • High-resolution, active TFT colour display for extension of the home stations.
  • Uniform installation of door communication and electrical installation in a device box.
  • Design diversity thanks to integration in the design line. This facilitates the uniform appearance of the door communication and electrical installation.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Because of modularity, simple extension of the home stations with the TFT colour display.
  • Colour display with LED backlighting.
  • OSD function, i.e. text presentation in display for status display and menu guidance.

1-way switch with the following functions

  • Manual switching on/off of TFT colour display.
  • Camera changeover – targeted selection of up to 15 camera sources. Text in the display indicates which camera is currently being controlled.

Cursor buttons with 5-way-navigation for parameter setting

  • As end customer: brightness, colour intensity, contrast, switch-on time of the display.
  • As installer: selection of the language (German or English), frequency setting, termination of the cable, display of version, factory setting, switching display on or off, switching LED illumination on or off, brightness, colour intensity, contrast, and switch-on time of the display.

Technical data

Power supply:
via connection cable

Display insert connections
Connection cable:
2 x connector strip
Video:
1 x connector strip

Colour system:
PAL

Display size
System 55:
4.57 cm (1.8″)
Gira F100:
6.35 cm (2.5″)

Number of pixels
System 55:
557 x 234
Gira F100:
960 x 240

Installation depth:
33 mm.

Ambient temperature:
-5 °C to +50 °C

Notes

  • Cannot be used in combination with the surface-mounted home station.
  • Integration possible in Profile 55.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

TFT colour display
Operating instructions

Operating instructions.

Load
Order no.
1286 ..
File format
PDF
File size
79 Kb

Parts list

0 items
To the parts list