Call module for emergency set
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Program-neutral
Order no. 2916 00
2916 00
140.44 £
EAN 4010337071365
Packing unit 1/5
PS 34
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • The call module is a component of the emergency set.
  • The call module includes the electronics, the signal light, and the buzzer of the emergency set.
  • A zero-voltage contact is provided for the duration of the emergency call.
  • The visual and acoustic signal can be optionally set from continuous light / continuous tone to flashing light / emergency call using jumpers.

Notes

  • For follow-up ordering if the emergency set should be expanded.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 291600

RFA, 568 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 291600

IFC, 28 Kb

Load


Ordering info Features Downloads