The eNet wireless energy sensors enable the wireless transmission of voltage, electricity, and energy values to the eNet server.
Logging electricity and voltage of the connected device.
Calculation of effective output, reactive power, apparent power, and active electrical energy.
Event-controlled or time-controlled transmission of measurement value telegrams to the eNet server.
Time synchronisation with the eNet server.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Ambient temperature:
-5 °C to +45 °C
Measurement range
Electricity:
0 mA to 16 A
Electrical power:
0 to 3680 W
Energy consumption:
0 to 99999 kWh
Wireless frequency:
868.3 MHz
Range (free field):
approx. 100 m
Rated load current:
16 A
Connections:
max. 4 mm²
Length of the data cable:
Max. 3 m
Notes
An eNet server is required to operate this DIN-rail mounting device.
Dimensions
Modular widths (MW):
4
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.