DCS button interface, 2-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1210 00
1210 00
37.58 £
EAN 4010337210009
Packing unit 1/5
PS 18
Recommended retail price. Prices valid for Great Britain with prices valid 11/22.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

SM home st. SM video home st. Plus

Optional accessories

Features

Features

  • The DCS button interface, 2-gang is used to implement a zero-voltage button signal on the Gira door communication BUS.
  • The DCS button interface has two mutually independent inputs for the connection of zero-voltage buttons.
  • The inputs can either be used for triggering a switching action (e.g. switching lights) via a switching actuator or flush-mounted switching actuator, or it can be assigned to a home station.
  • The DCS button interface is intended for installation in a device box behind a conventional button.

Technical data

Power supply:
via the 2-wire bus

Ambient temperature:
-5 °C to +50 °C

Notes

  • The button is connected via a 3.wire connection line which is approx. 20 cm long. This connection line can be extended to a maximum of 5 m.
  • If the button interface is assigned to a home station, the two inputs have differing functions:
    Input 1 triggers a floor call. This input is required when only a two-wire cable is available for connecting a home station including the floor-call button (e.g. when retrofitting an existing door intercom).
    Input 2 triggers a door call. This input is required when the automatic door opener of the home station is to be triggered via a mechanical button.

Dimensions in mm

W 43 H 28 D 15

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Door communication button interface, 2-gang
Operating instructions

Operating instructions.

Order no. 1210 00

PDF, 217 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Ordering info Features Downloads