The video distributor is an active component for line adjustment of the video signal.
The video distributor distributes the video signal of the door stations, DCS-camera gateways and DCS-IP gateways to the home stations.
The video distributor is required when the cable routing to the video components of the Gira door communication system is implemented as a branch line.
The video distributor ensures the proper terminating resistance to prevent possible reflections of the individual branches and the resulting picture disturbances.
The combination housing makes three installation types possible
Surface-mounted (in a standard junction box).
Flush-mounted (in a device box).
As a DRA device (using the DRA adapter enclosed).
Technical data
Power supply:
via the 2-wire bus
Connections
2-wire bus IN:
2 x screw terminal
2-wire bus OUT:
6 x screw terminal
Ambient temperature:
-25 °C to +70 °C
Notes
The video distributor is cascadable. A total of up to 15 video distributors and video multiplexers can be used in one system.
No further configuration is necessary during commissioning because the video distributor automatically adapts to the existing mains supply.
Scope of supply
A DRA adapter is included.
Dimensions in mm
Video distributor:
B 36
H 52
T 27
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.