Cable branch insert, 5-pole

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 0400 00
0400 00
9.27 £
EAN 4010337400004
Packing unit 1/5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 11/22.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • With screw terminals.

Technical data

Installation depth:
31 mm

Connections:
max. 2.5 mm²

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 040000

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 040000

IFC, 15 Kb

Load


Ordering info Features Downloads