Rocker switch and rocker button insert 10 AX 250 V~ 2-way switch / 2-way momentary contact

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
2-way sw./2-way m-c
Order no. 0139 00
0139 00
22.46 £
EAN 4010337022725
Packing unit 1/5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 07/22.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

rocker 2-g rocker 2-g + seal IP44

Optional accessories

Features

Features

  • Rocker switch and button in which the left rocker is laid out as a switch and the right rocker is laid out as a push button.
  • For switching and colour control of an LED orientation light.
  • For controlling motion detectors manually.
  • For controlling dimmer auxiliary units.
  • For controlling switched lighting.

Technical data

Installation depth:
32 mm

Connections
for rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/ CFLi:
100 W

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads