Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching.
Features
Features
The light element consists of an aluminium reflector and an impact-resistant acrylic glass plate.
Light is also emitted from the rear as orientation light.
The connection is made using a 5-pole screw terminal for rigid and flexible conductors up to 4 mm².
Technical data
Protection type:
IP44
Notes
For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base.
For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor.
Recommendation: Mount an RCCB prior to the device.
Single-wall plug mounting.
Light sources with E27 treading of the energy efficiency classes A++ to E can be used.
Scope of supply
The mounting materials are included in the scope of supply.
Light sources are not included in the scope of supply.
Dimensions in mm
Base:
W 229
H 10
D 155
Profile:
W 142
H 769
D 75
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.
Energy Profile, Light Column
Installation instructions
Operating instructions, Energy profile (1341 ..), Energy profile with lighting element (1342 ..), Light column (1343 ..), Light column, short (1344 ..).