Material of the transmitter and cup anemometer:
Plastic (ABS), black
Ambient temperature:
-25 °C to +60 °C
Connection cable:
LIYY 2 x 0.14 mm², length 3 m (can be extended to max. 50 m)
Wind warning range:
3.3 to 24.5 m/s, can be set to one of 8 levels
Switching contact:
Relay with zero-voltage NO contact
Operating voltage:
AC 230?V