Wind Sensor - Standard

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 0913 00
0913 00
280.54 £
EAN 4010337913009
Packing unit 1
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

    Wind transmitter (cup anemometer/anemometer)

    • The wind sensor enables raising of the blinds depending on the strength of the wind, for example. In this way, sensitive blind slats can be protected from increasing wind.
    • The wind transmitter is used to convert the wind speed into electrical signals.
    • It is mounted on the roof or on the side of the building and connected to the evaluation unit.

    Evaluation unit

    • Test mode with test LED.
    • Distributor terminals for connecting a heated wind signaller.

    Technical data

    Wind transmitter
    Material of the transmitter and cup anemometer:
    Plastic (ABS), black
    Ambient temperature:
    -25 °C to +60 °C
    Connection cable:
    LIYY 2 x 0.14 mm², length 3 m (can be extended to max. 50 m

    Evaluation unit
    Wind warning range:
    3.3 to 24.5 m/s, can be set to one of 8 levels
    Switching contact:
    Relay with zero-voltage NO contact
    Load capacity:
    max. 2 A
    Operating voltage:
    AC 230 V

    Scope of supply

    • Mounting bracket included in the scope of supply.

    Dimensions in mm

    Cup diameter of the wind transmitter: Ø 134 H 160

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Wind sensor Standard
    Operating instructions

    Operating manual.

    Order no. 0913 00

    PDF, 2.353 Kb

    Load


    Ordering info Features Downloads