Not currently available to order. Expected to be available again from October 2023.
Features
Features
eNet wireless sun sensor for the brightness-based control of eNet actuators.
Installation on a window pane in indoor areas.
Triggers scenes when the sun protection and twilight value that has been set is exceeded or not reached.
Temperature-dependent sun protection possible.
Scene buttons for solar protection and twilight.
Brightness measurement via brightness sensor.
Sends brightness value to eNet server if the brightness changes by more than 50 %.
Test mode for adjusting sun protection and temperature threshold.
Solar-powered device.
Integrated battery as energy storage device.
Can be set with eNet server:
Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.
Operation locks.
Behaviour of actuators when a scene is cancelled.
Device software update.
Use brightness value as 'then' condition in if-then rules to activate actions, scenes, and timers.
Technical data
Brightness:
4000 to 80000 lx
twilight:
5 to 250 lx
Temperature setting:
+15 °C to +40 °C
Ambient temperature:
-5 °C to +45 °C
Wireless frequency:
868.0 to 868.6 MHz
Range (free field):
approx. 100 m
Notes
Radio approval is valid for EU and EFTA countries.
Dimensions in mm
Ø 75
H 30
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.