eNet wireless universal transmitter, 2-gang Mini

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5453 00
5453 00
64.22 £
EAN 4010337774310
Packing unit 1/5
PS 42
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The eNet wireless transmitters transfer switching, dimming, and blind adjustment commands to corresponding eNet wireless receivers.
  • The eNet wireless universal transmitter enables the transmission of switching, dimming or blind commands to suitable eNet wireless receivers.
  • Installation in device box, surface-mounted housing, or in an installation adapter.
  • Detection of voltage levels and changes at input.
  • Connection of an external status LED.
  • Indication of transmission status.
  • Operating modes: 1-gang switching/dimming/blind, 1-gang automatic function, 2-gang switching/dimming/button operation, 2-gang automatic function.

Can be set with eNet server:

  • Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.
  • 2-gang blind.
  • Operation locks.
  • Establishing connections, enabled or disabled.
  • Status for forced setting.
  • All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured.
  • Configuration of scene button via eNet SMART HOME App (if-then rules) to trigger actions, scenes, or timers.
  • Repeater function.
  • Device software update.
  • Localisation of the device.

Technical data

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.3 MHz

Range (free field):
approx. 100 m

Rated voltage:
AC 110 V to 230 V, 50/60 Hz

Standby:
0.5 W

Inputs
Cable length:
max. 100 m
Input current:
2 mA
Signal duration:
min. 200 ms

Output status LED
Rated voltage:
AC 110 V to 230 V
Output current:
40 mA

Dimensions in mm

Ø 53 H 23

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


eNet wireless universal transmitter, 2-gang Mini
Certificates

EC-Declaration of Conformity

Order no. 5453 00

PDF, 189 Kb

Load


Wireless universal transmitter, 2-gang Mini
Operating instructions

Operating instructions.

Order no. 5453 00

PDF, 1.913 Kb

Load


Ordering info Features Downloads