Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

DCS-IP gateway


5 licences
541.77 £
Order no. 2620 97
EAN 4010337620976
Packing unit 1
PS 10

10 licences
573.30 £
Order no. 2620 98
EAN 4010337620983
Packing unit 1
PS 10

20 licences
637.14 £
Order no. 2620 99
EAN 4010337620990
Packing unit 1
PS 10

Recommended retail price. Prices valid for Great Britain with prices valid 01/21.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Operating devices as a home station

Features

    Expanded range of functions after firmware update

    • The functions are made available with a free firmware update of the DCS IP gateway; they are not included in the purchase price. To use the expanded functions, a Micro SDHC card (recommended min. 2 GB / max. 32 GB SDHC) must be installed in the DCS IP gateway.
    • With the firmware update, the DCS-IP gateway is expanded by the "Individualised message" function.
    • In connection with the Gira HomeServer or FacilityServer, audio files can be specifically played back. In this way, e. g. status messages from the KNX system can be output via defined recorded messages at the door stations.

    DCS communicator

    • With the "DCS Communicator” software, commercially available computers and PC-based operating devices can be used as home stations via the network connection.
    • The DCS communicator offers all the functions of a video home station such as accepting conversations, switching lights (in conjunction with a switching actuator), and opening doors.
    • The connection to the gira HomeServer or Gira FacilityServer via a plug-in enables display in the Gira Interface.
    • The logic nodes enable the realisation of new application possibilities, such as access control via the Gira Keyless In products.

    Start-up

    • The start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome).

    DCS mobile

    • Integration of mobile devices with Android or iOs operating system into the Gira door communication system.
    • "Gira DCS mobile" app is available in the App Store for iOS and Android.
    • For mobile access, communication is encrypted via the integrated Secure Data Access protocol, which is also used for the Gira S1.

    Technical data

    Rated voltage:
    DC 24 V

    Power consumption
    Conversation mode:
    5.0 W
    Standby:
    1.6 W

    Connections
    Power supply:
    2x screw terminals
    2-wire bus OUT:
    2x screw terminals
    2-wire bus IN:
    2x screw terminals
    Network connection:
    1 x RJ45, 10/100 Mbit

    Supported resolution:
    CIF with standard image resolution

    Ambient temperature:
    -5 °C to +50 °C

    Notes

    • The following license models are available:
      • 2627 97: 5 simultaneously active DCS Communicators
      • 2627 98: 10 simultaneously active DCS Communicators
      • 2627 99: 20 simultaneously active DCS Communicators
    • With license models, please note that the DCS communicator may be installed on any number of end devices. The number specified in the license model only specifies the number of simultaneously registered DCS Communicators.
    • The additional power supply for door communication is required to supply power to the DCS-IP gateway.
    • The DCS IP gateway is started up via a web interface. For start-up via a web interface, the start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome).

    Scope of supply

    • 2 GB microSDHC card is included in the scope of supply.

    Dimensions

    Modular widths (MW): 6

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database


    Data sheet

    Load
    Order no.
    File format
    PDF
    File size

    Advertisement text

    Load
    Order no.
    File format
    TXT
    File size

    DCS Communicator
    Operating instructions

    Operating instructions (master copy)

    Load
    Order no.
    2620 97
    2620 98
    2620 99
    File format
    PDF
    File size
    224 Kb

    DCS-IP-gateway
    Operating instructions

    Operating instructions

    Load
    Order no.
    2620 97
    2620 98
    2620 99
    File format
    PDF
    File size
    650 Kb

    DCS-IP-Gateway
    Software

    Firmware file

    Load
    Order no.
    2620 97
    2620 98
    2620 99
    File format
    ZIP
    File size
    100.638 Kb

    DCS-IP-gateway Finder (V 1.1.2)
    Software

    Windows version of the DCS-IP-gateway Finder.

    Load
    Order no.
    2620 97
    2620 98
    2620 99
    File format
    EXE
    File size
    5.903 Kb

    DCS-IP-gateway Finder (V 1.1.3)
    Software

    MAC OS version of the DCS-IP-gateway Finder. Note: The ZIP file must be extracted prior to installation.

    Load
    Order no.
    2620 97
    2620 98
    2620 99
    File format
    ZIP
    File size
    12.411 Kb

    HomeServer transfer parameters for controlling the DCS Communicator
    Operating instructions

    The DCS Communicator PlugIn Client in the Quad Client calls up the file „TKS-Communicator.exe“ via a parameter transfer. The events are controlled via UDP telegrams.

    Load
    Order no.
    2620 97
    2620 98
    2620 99
    File format
    PDF
    File size
    53 Kb

    Setting up mobile call forwarding
    Operating instructions

    This document describes how to set up mobile call forwarding for a door call using the Gira DCS IP gateway and the "Gira DCS mobile" app.

    Load
    Order no.
    2620 97
    2620 98
    2620 99
    File format
    PDF
    File size
    1.374 Kb

    Parts list

    0 items
    To the parts list