eNet server

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5301 00
5301 00
EAN 4010337591306
Packing unit 1
PS 25
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Visualisation server eNet SMART HOME.
  • Visualisation for iOS and Android smartphones.
  • Visualisation for iOS and Android tablets.
  • Visualisation for Gira G1 with door communication and weather service.
  • Visualisation functions (switching, dimming, DALI, buttons, blind, shutter, awning controllers, tado° heating control, scenes, status display, favourites, notifications).
  • Compatible with the Gira One system.
  • Compatible with smart heating control from tado°.
  • Voice control using Amazon Alexa or Google Assistant.
  • Easy creation and configuration of up to 34 scenes with up to 100 actions by means of the visualisation.
  • Easy creation and configuration of up to 100 timers with up to 100 actions by means of the visualisation.
  • Easy creation and configuration of up to 32 if-then rules with up to 32 conditions, actions and subsequent actions by means of the visualisation.
  • Simultaneous access to up to 8 visualisation devices (smartphone, tablet, Gira G1 or Windows® PC).
  • Create up to 10 different user accounts.
  • Easy user management using eNET SMART HOME visualisation.
  • Visualisation of energy sensors.
  • Import/export of project files.
  • Easy project comparison by means of eNet SMART HOME connect.
  • Updates and configures eNet SMART HOME devices.
  • Integrated telegram recording for diagnostics.
  • Project documentation created automatically.
  • Wireless transmitter and wireless receiver for max. 32 eNet wireless DIN-rail mounting devices (no eNet wireless receiver module DRA necessary).
  • Internal eNet wireless antenna and WLAN antenna.
  • External eNet wireless antennas and WLAN antennas can be connected.

High security

  • Fully encrypted wireless transmission (AES-CCM 128 bit) prevents third parties reading any data.
  • Fully encrypted remote access using My-eNet portal (my.enet-smarthome.com) for IPv4 and IPv6 prevents third parties reading any data.
  • Fully encrypted remote maintenance using My-eNet portal (my.enet-smarthome.com) prevents third parties reading any data

Technical data

Rated voltage:
DC 12 V SELV

Current consumption:
400 mA

Power consumption
Operation:
max. 6 W
Standby:
max. 2 W

Ambient temperature:
-5 °C to +45 °C

IP communication
LAN:
Ethernet 10/100 Mbit
WLAN:
2.4 GHz, IEEE 802.11g

IP connections:
max. 8

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Data line:
J-Y(St)Y 2x2x0.8

Length of the data line:
Max. 3 m

Number of eNet DRA modules:
max. 32

Notes

  • The eNet server should be installed at a central location, where possible (e.g. ground floor) in order to guarantee good reception quality.
  • An additional antenna is required for installation in a distribution cabinet or a sub-distribution system with a metal housing. The additional antenna must be placed outside the metal housing.
  • The server is started up using the eNet SMART HOME connect web interface. To start up the server via the web interface, the start-up computer must have a current browser (e.g. Mozilla Firefox, Microsoft Internet Explorer, Edge, Safari, or Chrome).
  • The power supply unit is required for the power supply in the distribution cabinet.
  • Not compatible with the Gira wireless bus system.

Dimensions

Modular width (MW): 6

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 530100

RFA, 324 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 530100

IFC, 20 Kb

Load


eNet Server
Operating instructions

Operating instructions.

Order no. 5301 00

PDF, 697 Kb

Load


eNet server
Operating instructions

eNet SMART HOME secure update

Order no. 5301 00

PDF, 91 Kb

Load


eNet Server from 2.0
Technical Documentation

Technical documentation.

Order no. 5301 00

PDF, 5.400 Kb

Load


eNet Server update 1.4 to 2.0 and more
External link

eNet SMART HOME

Order no. 5301 00

,

Load


eNet SMART HOME app
Operating instructions

Quick Start Guide iOS.

Order no. 5301 00

PDF, 2.068 Kb

Load


eNet SMART HOME app
Operating instructions

Quick Start Guide Android.

Order no. 5301 00

PDF, 1.995 Kb

Load


eNet SMART HOME connect
Operating instructions

Quick Start Guide.

Order no. 5301 00

PDF, 1.298 Kb

Load


eNet SMART HOME Update V2.2
External link

eNet SMART HOME

Order no. 5301 00

,

Load


eNet SMART HOME Update V2.3
External link

eNet SMART HOME

Order no. 5301 00

,

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


Ordering info Features Downloads