Installation in a conventional flush-mounted device box.
Fits in the cover frames of the Gira TX_44 design line.
Modular design, allowing easy installation and expandability.
Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
The door station can be extended with an additional call button (up to 14 call button inserts, 1- or 3-gang can be connected to one door station).
Call button LED lamps, white light. Even, clearly visible call-button illumination is achieved via maintenance-free, energy-saving LED technology.
Sprayed-water proof call-button cover plate made of shock-resistant plastic.
Name plate can be exchanged without tools and without frame disassembly.
Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software.
Technical data
Power supply:
via connection cable
Connecting the connection cable:
2 x connector strip
Protection type:
IP44
Ambient temperature:
-25 °C to +70 °C
Installation depth:
30 mm
Dimensions in mm
Name plate:
W 62
H 62
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.