Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Built-in speaker


117.72 £
Order no. 1258 00
EAN 4010337258001
Packing unit 1
PS 18

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

Optional accessories

Features

  • Built-in speaker for mounting in letterbox systems, voice compartments, door-side installations or front plates.
  • Up to eight mechanical bell buttons can be connected to the screw terminals provided.
  • Signal transmission and power supply of speaker via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • Compact size.
  • Weather-resistant speaker.
  • High-quality electret microphone.
  • Alternating current polling of the bell button connections to prevent oxidation on the button contacts.
  • Securing of connection terminals against incorrect connection.
  • Up to eight mechanical bell buttons can be connected.
  • Colour camera for door station can be connected.
  • Speakerphone function (voice-controlled talk-back with echo and background noise suppression).
  • Adjustable voice volume.
  • One-man start-up with easy start-up procedure.
  • Audible acknowledgement signal when a call button is pressed.

Technical data

Power supply:
DC 26 V ± 2 V (via 2-wire bus)

Connections
2-wire bus:
2x screw terminals
Additional power supply:
2x screw terminals
Mechanical bell button:
8 x screw terminal
Common earth of bell buttons:
1 x screw terminal
Connection cable:
2 x connector strip
Video:
1 x connector strip

Protection type:
IP44

Ambient temperature:
-25 °C to +70 °C

Notes

  • This component enables door communication systems with up to 140 audio devices to be set up (e.g. 1 x built-in speaker, 11 x add-on modules for built-in speakers, 136 x surface-mounted home stations).
  • The video control device is required if the system is extended with a colour camera.
  • Protection type IP44 only in combination with a suitable front or when installed.

Dimensions in mm

W 101 H 67 D 27

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
125800
File format
RFA
File size
588 Kb

IFC file

Load
Order no.
125800
File format
RFA
File size
14 Kb

Built-in loudspeaker
Operating instructions

Operating instructions

Load
Order no.
1258 00
File format
PDF
File size
130 Kb

Shape and dimensions for built-in speaker and add-on module
Installation instructions

Planning aid

Load
Order no.
1258 00
1259 00
File format
PDF
File size
41 Kb

Parts list

0 items
To the parts list