The video multiplexer bundles the video signals of door stations, DCS-camera gateways, and DCS-IP gateways.
A video multiplexer can merge the video signals from three door stations with colour cameras. Using two video multiplexers, the video signals from up to 5 door stations can be merged.
The combination housing makes three mounting types possible
Surface-mounted (in a standard junction box).
Flush-mounted (in a device box).
As a DRA device (with the included DRA adapter).
Technical data
Power supply:
via the 2-wire bus
Connections
2-wire bus IN:
6 x screw terminal
2-wire bus OUT:
2x screw terminals
Ambient temperature:
-25 °C to +70 °C
Notes
No further configuration is necessary during start-up because the video multiplexer automatically adapts to the existing mains supply.
Scope of supply
A DRA adapter is included.
Dimensions in mm
Video multiplexer:
W 36
H 52
D 27
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.