The DCS button interface, 2-gang is used to implement a zero-voltage button signal on the Gira door communication bus.
The DCS button interface features two separate inputs for the connection of zero-voltage buttons.
The inputs can either be used to trigger a switching action (e.g. switching lights) via a switching actuator or flush-mounted switching actuator, or they can be assigned to a home station.
The DCS button interface is intended for installation in a device box behind a conventional button.
Technical data
Power supply:
DC 26 V ± 2 V (by 2-wire bus)
Ambient temperature:
-5 °C to +50 °C
Connections
2-wire bus:
2 x plug terminal
Number of inputs:
2
Notes
The button is connected using a 3-wire, approx. 20 cm long connection cable. This connection cable can be extended to a maximum of 5 m.
When the button interface is assigned to a home station, the two inputs function differently:Input 1triggers a floor call. This input is required when only a 2-wire line is available to connect a home station incl. floor-call button (e.g. when retrofitting an existing door station).Input 2triggers a door call. This input is required if the automatic door opener for the home station is to be triggered using a mechanical button.
Dimensions in mm
B 43
H 28
T 15
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.