The bus coupler button is the interface between the KNX system and the user.
Features
Features
The 1-gang rockers of the flush-mounted design lines can be inserted on the bus coupler button, 1-gang with single-point operation (slanted rocker).
When using the status LED, please use rockers with control window.
The switching (pressing) functions can be realised with the bus coupler button, 1-gang with single-point operation.
LED display for: permanent-on or permanent-off or status.
Technical data
KNX medium:
TP1-64
KNX connection:
Connection and junction terminal
Installation depth:
31 mm
Ambient temperature:
-5 °C to +45 °C
Notes
Suitable for claw mounting.
Please use System 55 adapter frame and cover for Gira TX_44 design line, IP20.
Integration in the Gira F100 design line is not possible.
Integration in Gira F100 not possible.
Scope of supply
KNX connection and junction terminal included in the scope of supply.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.