Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Blind rocker switch insert 10 A 250 V~


19.13 £
Order no. 0159 00
EAN 4010337159001
Packing unit 10/100
PS 01

Recommended retail price. Prices valid for Great Britain with prices valid 01/21.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • With block to prevent both sides from being switched on.
  • Locked both electrically and mechanically.

Technical data

Installation depth:
28 mm

Connections
for conductors up to:
2.5 mm²

Rated output
LEDi/ CFLi:
100 W

Notes

  • Suitable for use as an auxiliary input for the blind controller insert with auxiliary input.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
015900
File format
RFA
File size
452 Kb

IFC file

Load
Order no.
015900
File format
IFC
File size
15 Kb

Switch
Installation instructions

Connection diagram blind rocker switch/push rocker insert for switching function

Load
Order no.
0159 00
File format
PDF
File size
14 Kb

Parts list

0 items
To the parts list