Blind button or blind switch insert 10 A 250 V~ for cover with toggle switch

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Group button or switch 1-pole
Order no. 0154 00
0154 00
21.80 £
EAN 4010337154006
Packing unit 1/5
PS 01
Group button or switch, 2-pole
Order no. 0157 00
0157 00
29.80 £
EAN 4010337157007
Packing unit 1/5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 01/22.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Technical data

Installation depth:
31 mm

Connections
for conductors up to:
2.5 mm²

Notes

  • Suitable for use as an auxiliary input for the blind controller insert with auxiliary input.
  • Button function upon rotation of the toggle switch. After removing the brass locking mechanism, button function upon slight rotation of the knob. When fully rotating the knob, the switch engages.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Group button/switch, 1-pole
Installation instructions

Connection diagram blind rocker button/switch insert as auxiliary unit for blind controller 230 V + auxiliary unit, 1-pole

Order no. 0154 00
0398 00

PDF, 22 Kb

Load


Button/switch, 2-pole
Installation instructions

Connection diagram blind rocker switch/push rocker insert for blind switching, 2-pole

Order no. 0157 00

PDF, 20 Kb

Load


Ordering info Features Downloads