Rocker button insert 10 AX 250 V~
NO contact, 1-pole

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
NO contact, 1-pole
Order no. 0151 00
0151 00
EAN 4010337151005
Packing unit 10/100
PS 21
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • Can also be connected when illuminated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 015100

RFA, 452 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 015100

IFC, 15 Kb

Load


Ordering info Features Downloads