Universal pushbutton interface, 2-gang for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 1118 00
1118 00
EAN 4010337118008
Packing unit 1/5
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 05/2024.

Optional accessories

Flush-mounted binary inputs, can be used in deep device box (60 mm deep) behind a conventional switch/push button, for connection of zero-voltage contacts. The switching operations of zero-voltage contacts are converted into KNX telegrams. The inputs can be assigned various functions or blocked independently of each other in the process. The inputs can be parameterised as outputs (max. 2 mA).

Features

Features

  • Blocker for blocking individual inputs.
  • Behaviour upon bus voltage recovery can be configured separately for each input.
  • Telegram rate limiting.
  • Two independent switching objects are available for each input and can be released individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction), cyclical transmission of the switching object depending on the edge or depending on the object value can be selected.
  • Single-surface and double-surface operation, time between dimming and switching and dimming increment can be adjusted, telegram repetition and sending a stop telegram possible.
  • Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set.

Encoder and light scene auxiliary unit function:

  • edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment with push button by pressing and holding button for value transmitters possible, light scene auxiliary unit with memory function and saving of the scene without previously calling up is possible.

Temperature value transmitter and brightness value transmitter function:

  • edge and value configurable, value adjustment with push button is possible by pressing and holding button.

Pulse counter function:

  • edge for pulse counting and interval time for meter reading transfer can be configured, edge of the synchronisation signal for resetting the meter reading and switching telegram when synchronisation signal arrives can be set.

Function of switching counter:

  • edge for counting the signals at the input and maximum meter reading selectable, increment for the counter reading output and telegram when the maximum meter reading is reached can be parameterised.

Function as switch output:

  • Response in the event of bus failure and restoration, switch-on or switch-off delay or time-switch function, output clocking (flashing of an LED).
  • Flush-mounted binary input, 2-gang. The two inputs can be assigned various functions or blocked independently of each other in the process. Both inputs can be parameterised as outputs (max. 2 mA).
  • Free assignment of the functions switching, dimming, blind and value transmitter to both inputs or pulse counters and switching counters.

Technical data

KNX medium:
TP256

Ambient temperature:
-5 °C to +45 °C

Number of inputs:
2

Connections
KNX:
Connection and junction terminal
Input cable:
3-wire line set

Scope of supply

  • Connection and junction terminal for KNX included in the scope of supply.

Dimensions in mm

43 28 15

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Universal button interface, 2, 4-gang
Operating instructions

Operating instructions.

Order no. 1118 00
1119 00

PDF, 29 Kb

Load


Universal button interface, 2-gang
Technical Documentation

Technical documentation.

Order no. 1118 00

PDF, 464 Kb

Load


Universal button interface, 2-gang
Product database

Product database from ETS2

Order no. 1118 00

VD1, 203 Kb

Load


Ordering info Features Downloads