Rocker indicator switch 10 AX 250 V~ with inscription space
Universal off/2-way switch

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 0116 31
0116 31
42.44 £
EAN 4010337116318
Packing unit 1
PS 14
Recommended retail price. Prices valid for Great Britain with prices valid 07/22.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • With neon lamp element.

Technical data

Connections
for rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/ CFLi:
100 W

Notes

  • Can also be connected with illumination.

Scope of supply

  • Inscription label "Heizung Ein/Aus", "VERWARMING AAN/UIT" is included.
  • Cable entry 2-gang (twin entry) is enclosed.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 011631

RFA, 404 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 011631

IFC, 26 Kb

Load


Ordering info Features Downloads