New

Button interface, 2-gang Komfort for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5192 00
5192 00
60.47 £
EAN 4010337110125
Packing unit 1/5
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Optional accessories

Features

Features

  • According to the variant, two, four or eight independent channels that operate as inputs or as outputs depending on the ETS parameterisation.
  • Common reference potential for all channels.
  • Outputs: Connection of LED. Short-circuit-proof, protected against overload and polarity reversal. Parallel switching of outputs possible, for consumers with higher current requirements
  • Inputs: Pulse current to prevent contact contamination due to formation of an oxide layer on the connected contacts.
  • Channels can be activated and deactivated individually.
  • Adjacent activated channels can be combined.

Possible parameterisation depending on the selected channel function

  • Contact type can be set.
  • Switching: Command when pressed and/or released can be set (No reaction; Switch on; Switch off; Switch over).
  • Forced setting: Command when pressed and/or released can be set (No reaction; Forced active, Switch on; Forced active, Switch off; Forced inactive).
  • Dimming and colour temperature: The command when pressed, time between switching and dimming, dimming in different steps, telegram repetition if pressed for a long time and sending of a stop telegram at the end of pressing can be set.
  • Blind/shutter/awning/roof window: Command when pressed and command sequence can be set.
  • Value transmitter: Data point type, value range and value can be set. As an option, the value adjustment can be activated by pressing and holding the button.
  • Scene auxiliary unit: Scene number can be retrieved or switched by briefly pressing the button. If the button is pressed and held, the memory function is executed as an option.
  • Short and long button press: Up to two telegrams can be sent to the KNX by pressing a button. The transmission behaviour can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately.
  • Room temperature controller operating point: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and target temperature adjustment) can be set.
  • Behaviour after bus voltage recovery can be set.
  • Disable function can be set.
  • Cyclic transmission can be set.
  • Channel function “Door/window status”: When door or window contacts are used, the different window or door statuses can be evaluated (open, closed, tilted, locked, unlocked).
  • Evaluation of a leakage/condensation sensor.
  • Temperature measurement by connected sensor possible.
  • Temperature measurement can be supplemented by external value via bus. Measured values can be weighted and calibrated.

Pulse meter

  • Metering interval can be set.
  • Number of pulses required at the input per reported meter pulse can be parameterised on the KNX.
  • The number of meter pulses required for a meter status change can be parameterised.
  • Each channel contains a main meter and an intermediate meter.
  • Main and intermediate meters can be set separately as up or down meters.
  • Start and end values of the meters can be specified via parameters or communication objects.
  • Meter status can be queried via the KNX or transmitted automatically.
  • Response after the meter has timed out can be parameterised.
  • The pulse meter can be reset via the KNX (meter reset).

Logic functions

  • The device has 8 internal logic functions.
  • Invert input.
  • Logic gate with up to 4 inputs: AND, OR, exclusive OR, inverted AND, inverted OR, inverted exclusive OR, AND with return.
  • 1-bit to 1-byte converter with input filter, blocking object and specification of output values.
  • Blocking element with filter and time functions and blocking object.
  • Comparator for values with 9 different input data formats and many comparison operations.
  • Limit value switch with hysteresis with upper and lower threshold values for 9 different input data formats. Including specification of the 1-bit output values.
  • The logic functions have their own KNX communication objects and can process telegrams from the button interface or other bus devices.

Technical data

KNX me­dium:
TP256

Out­put voltage:
max. 3.2 mA

LED cur­rent:
2.2 mA per out­put

Length cable set:
25 cm, can be ex­ten­ded to max. 30 m

Pro­tec­tion class:
IP20

Pro­tec­tion class:
III

Am­bi­ent tem­per­at­ure:
-5 °C to +45 °C

Num­ber of in­puts:
2

Di­men­sions (LxWxH):
43.0 x 28.5 x 15.4 mm

Cur­rent con­sump­tion:
5 to 10 mA

Con­nec­tion:
Con­nec­tion and junc­tion ter­minal

Input cable:
3-​wire cable set

Notes

  • KNX Data Secure compatible.
  • Firmware can be updated using the Gira ETS Service App (additional software).

Scope of supply

  • Connection and junction terminal
  • 3-wire cable set

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Button interface Komfort
Technical Documentation

Technical documentation.

Order no. 5192 00
5194 00
5198 00

PDF, 4.652 Kb

Load


Button interface Komfort
Product database

from ETS5.7.7

Order no. 5192 00
5194 00
5198 00

ZIP, 4.650 Kb

Load


Button interface Standard/Komfort
Operating instructions

Operating instructions.

Order no. 5182 00
5184 00
5188 00
5192 00
5194 00
5198 00

PDF, 1.527 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Ordering info Features Downloads

Cookie consent

By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.

You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.

You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.
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
  • Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)
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
Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)
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
Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)
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
Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits
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
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Showing of videos

Categories of personal data:

  • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Display of interactive maps

Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

To be able to recognise your interests and show products customised to you.

Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.

Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany
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
Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days

Data processing purposes:Evaluation of website usage, campaign performance measurement

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR
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
Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy

Validity period of the cookie:12 months

Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location
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
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days