Input terminal for activating the cooling temperature (ECO) with the master clock.
Input terminal for activating cooling mode with central control.
Internal temperature sensor.
Frost protection function.
Silent switching.
Temperature drop detection (calls up the frost protection temperature when the window is opened).
Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
Adaptation to valves (normally open or normally closed).
Offset setting (correction value for the measured temperature).
Setting range of the room temperature can be limited with setting rings.
Valve protection function (opening and closing of the valve once a week).
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby:
< 0.5 W
Number of servos:
1 to 10
Installation:
in device box pursuant to DIN 49073
Cable length, inputs:
max. 100 m
Ambient temperature:
-5 °C to +45 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.