DCS camera gateway

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 1201 00
1201 00
216.32 £
EAN 4010337100034
Packing unit 1
PS 10
Recommended retail price. Prices valid for Great Britain with prices valid 01/23.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The DCS-camera gateway integrates a common analogue camera into the Gira door communication system.
  • The camera can be assigned to a door station. In this case, the external camera switches on automatically when the call button is pressed.

The combination housing of the DCS-camera gateway makes three mounting types possible:

  • Surface-mounted (in a standard junction box).
  • Flush-mounted (in a device box).
  • As a DRA device (with the included DRA adapter)

Technical data

Connections
2-wire bus OUT:
2x screw terminals
2-wire bus IN:
2x screw terminals
Video In:
2x screw terminals
Push terminals:
2x screw terminals
Relay (2-way momentary contact):
3 x screw terminal

Ambient temperature:
-25 °C to +70 °C

Video signal:
FBAS 1 Vss, PAL standard

Notes

  • With several external cameras, a DCS-camera-gateway and a separate power supply is required for each external camera.
  • Up to ten DCS-camera gateways can be used in a system, although the video signal may only run through a maximum of three DCS-camera-gateways.
  • The external camera is connected with screw terminals.

Scope of supply

  • An adapter is included for cameras with a BNC connection.

Dimensions in mm

DCS camera gateway: W 36 H 52 D 27

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


DCS-camera-gateway
Operating instructions

Operating manual.

Order no. 1201 00

PDF, 568 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Ordering info Features Downloads