IP router for KNX

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2167 00
2167 00
387.00 £
EAN 4010337084440
Packing unit 1
PS 26
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Connection of KNX lines with aid of data networks using the internet protocol (IP).
  • Coupling to a KNX system together with the Gira HomeServer or Gira FacilityServer.
  • Filtering and forwarding of telegrams.
  • Use as line or area coupler.
  • Use as KNX clock.
  • Recording of KNX telegrams on microSD card.
  • KNX Data Secure and KNX IP Secure for secure and tamper-proof communication in KNX.
  • Up to four simultaneous tunnelling connections possible.
  • Reliable communication for automatic correction of telegram losses in WLAN (Reliable Communication).

Technical data

KNX medium:
KNXnet/IP and TP1-256

Rated voltage:
DC 24 to 30 V

IP communication:
Ethernet 10/100 BaseT (10/100 Mbit/s)

Supported protocols:
ARP, ICMP, IGMP, DHCP, AutoIP, UDP/IP (Core, Routing, Tunnelling, Device Management)

microSD card:
up to 32 GB

Connections
IP:
Pin jack RJ45
KNX:
Connection and junction terminal

Ambient temperature:
0 °C to +45 °C

Notes

  • Power supply via external DC 24 V or via unchoked output of the Gira power supply for KNX.
  • The Gira Project Assistant (GPA) is required for firmware updates. The GPA is available free of charge in the Gira download area.

Scope of supply

  • microSD cardnotincluded with delivery.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 216700

RFA, 348 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 216700

IFC, 24 Kb

Load


KNX IP router
Software

Software update for KNX IP router from index 02.
KNX Secure is supported by devices from I14.

Order no. 2167 00

ZIP, 32.316 Kb

Load


KNX IP router
Operating instructions

Operating instructions.

Order no. 2167 00

PDF, 333 Kb

Load


KNX IP router V4.0
Technical Documentation

Technical documentation.

Order no. 2167 00

PDF, 652 Kb

Load


KNX IP router V4.0
Product database

from ETS5.6

Order no. 2167 00

ZIP, 185 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Ordering info Features Downloads