System 3000 impulse insert

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5410 00
5410 00
58.96 £
EAN 4010337048305
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 11/22.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • The staircase lighting mechanism is switched on manually or automatically.
  • Manual switching with System 3000 operating top unit.
  • Automatic switching with motion detector top unit or Bluetooth® presence and motion detector 360° top unit from the System 3000.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Standby:
0.25 to 0.45 W

Current consumption:
approx. 2.8 mA

Installation depth:
24 mm

Installation:
in device box pursuant to DIN 49073

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 541000

RFA, 440 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 541000

IFC, 15 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Impulse insert, Automatic staircase lighting mechanism
Operating instructions

User manual.

Order no. 0821 00
5410 00

PDF, 506 Kb

Load


Ordering info Features Downloads