Rated voltage:
AC 230 V, 50/60 Hz
Ohmic switching current:
16 A (AC1)
HV LED lamps:
typically 400 W
Compact fluorescent lamp:
typically 500 W
Tronic transformers:
1500 W
Wound electronic transformer:
1000 VA
Fluorescent lamps, uncompensated:
1200 VA
Switching current for motors:
6 A
Capacitive load:
920 VA (115 µF)
Delay time:
without, 1 min, 5 min, 30 min, 60 min
Installation:
in device box in accordance with DIN 49073
Ambient temperature:
-25 °C to +45 °C