Antenna socket insert (EDU 04 F)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0046 00
0046 00
EAN 4010337046004
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Can be used as a single box.
  • The entire signal spectrum from 4 to 2400 MHz is available on both connections.
  • The TV connection can be used to transmit DC voltage (max. DC 24 V / 500 mA) to a satellite antenna.

Technical data

Connection loss:
5 dB

Installation depth:
28 mm

Notes

  • For use in individual antenna systems and for communal antenna systems, area couplers, and satellite house distribution systems on decoupled branch lines.
  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 004600

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 004600

IFC, 15 Kb

Load


Antenna socket (EDU 04 F)
Operating instructions

Operating instructions.

Order no. 0046 00

PDF, 132 Kb

Load


Ordering info Features Downloads