Dual Q smoke alarm device incl. 230 V base

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2337 02
2337 02
84.80 £
EAN 4010337033080
Packing unit 1
PS 03
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Increased quality criteria and technical advancements in smoke alarm devices are indicated on the market with the new Q test mark. The new Q-Label is an autonomous, manufacturer-independent quality mark for high-quality smoke alarm devices which undergo special testing for long-term use. The latest generation of Gira smoke alarm devices fulfil the criteria of the new Q-Label quality mark. The smoke alarm devices operate based on the photoelectric scattered light principle without radioactive particles. The smoke alarm devices detect smoke accumulation early and emit a warning signal before the concentration of smoke can become hazardous to people. Alerting occurs via a loud pulsing alarm tone and a flashing LED.

Features

Features

  • Only for use in private residential units or residential-like areas in accordance with DIN 14676.

Q-Label

  • Tested durability and reduction of false alarms.
  • Increased stability, e.g. against external factors.
  • Permanently installed battery with a service life of up to 10 years.
  • designAaccording to DIN EN 14604.
  • KRIWAN approval.
  • Dual Q smoke alarm device with mains power (230 V) for private home use. This item does not need a mounting plate.
  • The base with integrated power supply unit is used to provide the Dual Q smoke alarm device with mains voltage (230 V).
  • The supply cable/networking cable is connected in the base. Contact is automatic when the smoke alarm device is mounted.
  • The battery in the Dual Q smoke alarm device automatically takes over the power supply in the event of a mains failure.
  • Up to 40 smoke alarm devices can be networked via a separate conductor.

Technical data

Power supply:
Via smoke alarm device battery

Battery life:
up to 10 years (following activation)

Acoustic signal:
Alarm: at least 85 dB (A)

Optical signal:
Ring indicator (red LED)

Ambient temperature:
-5 °C to +55 °C

Installation height:
Max. 6 m

Protection class:
IP30

Area of application:
DIN 14676

Standards:
DIN 14604
design:
A

Power supply:
AC 230 V, 50 Hz via base

Battery:
back-up only
Type:
U9VL-J-P
UN no.:
3091

Battery life:
at least 10 years

Acoustic signal
Alarm:
at least 85 dB (A)
Function test:
approx. 75 dB (A)

Optical signal
Base:
Green LED (230 V)
Ring indicator:
Red LED indicates status and malfunctions

Weight:
approx. 350 g

Dimensions
Housing:
Ø 125,0 H 77,0 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Smoke alarm device Dual Q incl. 230 V base
Operating instructions

Installation and operating instructionsbase

Order no. 2337 02

PDF, 306 Kb

Load


Ordering info Features Downloads