Control of electrically operated blinds, shutters and awnings.
An individual intermediate position can be saved together with a top unit.
Controlling a motor, e.g. to set the end positions, can be done without a top unit.
Polarity reversal function for the outputs for simplified start-up.
Operation with neutral conductor connection.
Combination with RF operating top unit, 1-gang/2-gang for KNX
Blind actuator, 1-gang.
Sensor channel, 1-gang or 2-gang.
Local control of System 3000 insert possible.
Wireless control of other devices for KNX as sensor possible.
Temperature detection.
Insert function selection: Curtain type selectable, safety function (wind, rain, frost alarm), sun protection function, scene function, blocking function.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Connected load of motors:
700 W
Stand-by mode:
0.1 W to 0.5 W
Installation:
in device box pursuant to DIN 49073
Installation depth:
24 mm
Connections
Single-wire:
1 to 4 mm²
Fine-wire with ferrule:
0.5 to 2.5 mm²
Ambient temperature:
-5 °C to +45 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.