For switching on/off and adjusting brightness for lights with a DALI interface
Adjustment of colour temperature for lights with DALI Device Type 8 (Colour Type: Colour Temperature) for Tunable White according to IEC 62386-209
To create the DALI voltage, a DALI power supply or a DALI potentiometer with integrated power supply unit is required which confirm to the DALI specification (DIN IEC 60926).
Can be operated simultaneously from several operating points. Communication is via Broadcast.
Colour temperature limits and a basic brightness or a switch-on brightness can be stored.
Technical data
Current consumption:
Max. 2 mA
Colour temperature adjustment:
2000 to 10000 K
Single-wire connection:
Max. 4 mm²
Installation depth:
32 mm
Ambient temperature:
-5 °C to +45 °C
Notes
When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be considered.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.