UPS for the emergency set

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2918 03
2918 03
210.20 £
EAN 4010337011767
Packing unit 1/5
PS 34
Recommended retail price. Prices valid for Great Britain with prices valid 07/22.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Uninterruptible power supply for the Gira emergency set.
  • With drop/failure of the mains input voltage, the connected load continues to be supplied via the battery without interruption.
  • When the mains input voltage increases again or is applied, the battery is disconnected from the load and recharged in normal mains operation.
  • The operating states "UPS active" or "Battery defective" can be signalled via the signal contact (M).

Technical data

Input voltage:
DC 24 V

Output voltage in rechargeable battery operation:
22.8 V ± 10 %

Rated load in rechargeable battery operation:
130 mA for 1 h

Maximum load
in rechargeable battery operation:
300 mA for 15 min

Battery/rechargeable battery
Type:
UR18500F
UN no.:
3480

Maximum load
in mains operation:
250 mA

Installation:
in device box pursuant to DIN 49073

Notes

  • For installations pursuant to DIN VDE 0834.
  • DIN VDE 0834 prescribes the replacement of components with limited service lives (battery) once annually.
  • Please observe the regulations on the disposal of used batteries.

Scope of supply

  • Blank cover plate is included in the scope of supply.
  • Rechargeable battery included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 291803

RFA, 592 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 291803

IFC, 28 Kb

Load


Uninterruptible power supply for the Gira emergency set
Operating instructions

Installation instructions

Order no. 2918 ..

PDF, 122 Kb

Load


Ordering info Features Downloads