New

Switching actuator, 24-gang 16 A / blind actuator, 12-gang 16 A Komfort for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5040 00
5040 00
692.06 £
EAN 4010337060970
Packing unit 1
PS 26
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Optional accessories

Depending on the parameterisation, the actuator can be used as a switching actuator or a blind actuator. Mixed configurations of switching and blind actuators are also possible. For the blind actuator function, two neighbouring relay outputs are combined to form one blind output.

Features

Features

  • Blind or switching operation can be parametrised. In blind operation, the adjacent outputs (A1/A2, A3/A4...) are combined into one blind output. Mixed operation at one actuator (e.g. A1 & A2 blind, A3 & A4 blind, A5 switching, A6 switching ...) is possible.
  • Up to 8 independent logic functions for implementing simple or complex logical operations.
  • Actively transmitting feedback or status messages can be delayed globally after a bus voltage recovery or ETS programming operation.
  • Manual operation of the outputs independently of KNX with intelligent LED status displays for saving energy.
  • Advanced manual actuation: Toggle between blind mode and switching mode before starting up the ETS.
  • Heartbeat function for monitoring the device, cyclical transmission 1 bit.
  • Bistable relay.
  • Supply from KNX bus, no additional power supply required.
  • Simplified terminal connection (no terminal overlapping).
  • Simplified configuration via separate template channels for the blind/shutter/awning and switching functions, to which the individual channels can be conveniently assigned.

Blind functions

  • Operating mode can be parametrised: Control of slat blinds, roller shutters, awnings, skylights or ventilation flaps.
  • Separately parameterisable movement times with movement time extension for movements into the upper end position.
  • For slat blinds, a slat movement time can be parametrised independently.
  • Switchover time for change of direction and times for short and long-term operation (Step, Move) can be set.
  • Reaction on bus voltage recovery and after an ETS programming operation can be set for each output.
  • Central control of all blind outputs via up to 6 long-term objects possible (UP, DOWN, permanently UP, permanently DOWN).
  • Feedback on the curtain or slat position. In addition, feedback on an invalid curtain position or a drive movement is possible.
  • Assignments of up to 5 different safety functions (3 wind alarms, 1 rain alarm, 1 frost alarm), or with cyclical monitoring. The safety functions (objects, cycle times, priority) are created in a device-based manner for all outputs. An assignment of individual outputs to the safety functions and the safety reactions can be parametrised based on the channel.
  • Status messages for upper and lower end positions.
  • Twilight function.
  • Comprehensive sun protection function with fixed and variable curtain or slat positions at the beginning or end of the function can be activated separately for each output. Including dynamic slat offset for slat blinds. Also with extended sun protection for integration in more complex shading control systems (has separate automatic and blocking objects). Optionally also with automatic heating/cooling and presence function. Optional deactivation of the automatic sun protection via direct operation.
  • Fabric tensioning function for awnings.
  • Extended blocking function with acknowledgement option.
  • Ventilation function for windows with window contacts. Enhanced ventilation function for open or tilted windows, and day/night mode.
  • Separate smart teaching function for movement times for every channel.
  • Internal group communication for cross-channel movement time configuration.
  • Optimisation of the teaching-in of movement times by networking the channels via internal group communication.
  • Movement times can be transferred to other devices.
  • Forced setting function or blocking function can be implemented for each blind output.
  • Up to 64 internal scenes can be parametrised per output.
  • Scene memory function: Additional visual feedback.
  • Extended scene retrieval (toggling of scenes).
  • Direction of rotation can be reversed using ETS parameters.
  • Door contact detection for lock-out protection for terrace and balcony doors.

Switching functions

  • Independent switching of the switching outputs.
  • NO contact or NC contact operation.
  • Central switching function via up to 6 switch objects (ON, OFF, permanently ON, permanently OFF) and collective feedback.
  • Switching feedback: transmitting to the bus cyclically or when there is a change.
  • Reaction to bus voltage failure or bus voltage recovery and after an ETS programming operation can be fully set for each output.
  • Logical individual linking function for each output.
  • Blocking function can be parametrised for each channel. Alternative separate forced setting function for each output.
  • Extended blocking function with acknowledgement option and feedback object.
  • Time functions (switch-on and switch-off delay, staircase light function – also with advance warning function).
  • Integration into light scenes possible: Up to 64 internal scenes can be parametrised per output.
  • Elapsed operating time meter can be activated individually for each output.
  • Input monitoring for cyclic updating of the switching object with safety position.
  • Feedback of the combined function status with a standardised and an extended communication object.

Logic functions

  • The device has 8 internal logic functions.
  • Logic gate (AND, OR, exclusive AND, exclusive OR, each with up to 4 inputs).
  • 1-bit to 1-byte converter with input filter, blocking object and specification of output values.
  • Blocking element with filter and time functions and blocking object.
  • Comparator for values with 9 different input data formats and many comparison operations.
  • Limit value switch with hysteresis with upper and lower threshold values for 9 different input data formats. Including specification of the 1-bit output values.
  • The logic functions have their own KNX communication objects and can process telegrams from the actuator or other bus devices.

Technical data

KNX me­dium:
TP256

Rated voltage
KNX:
DC 21 to 32 V SELV

Switch­ing ca­pa­city:
AC 250 V, 16 A / AC1

Max­imum switch-​on cur­rent:
800 A (200 µs), 165 A (20 ms)

Cur­rent car­ry­ing ca­pa­city of ad­ja­cent out­puts:
Total 20 A

Con­nec­ted load
Ohmic load:
3000 W
Ca­pa­cit­ive load:
16 A, max. 140 µF
Mo­tors (blind or fan):
1380 W
Light bulbs:
2300 W
HV halo­gen lamps:
2500 W
HV LED lamps:
typ­ic­ally 400 W
Wound elec­tronic trans­former:
1200 VA
Tronic trans­former:
1500 W
Fluor­es­cent lamps, un­com­pensated:
1000 VA
Fluor­es­cent lamps,lead-​lag cir­cuit:
2300 VA
Fluor­es­cent lamps, parallel-​compensated:
1160 VA
Mercury-​vapour lamps, un­com­pensated:
1000 W
Mercury-​vapour lamps, parallel-​compensated:
1160 W

Con­nec­tions
KNX:
Con­nec­tion and junc­tion ter­minal
Load:
Screw ter­min­als (max. 4 mm² or 2 x 2.5 mm²)

Cur­rent con­sump­tion
KNX:
5 to 24 mA

Notes

  • KNX Data Secure compatible.
  • Fast application download (long frame support).
  • Firmware can be updated using the Gira ETS Service App (additional software).
  • Installation on DIN top-hat rail.

Scope of supply

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular width (MW): 12

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Switching actuator / blind actuator 16 A Komfort for KNX
Technical Documentation

Technical documentation, version 2.2.

Order no. 5033 00
5038 00
5040 00

PDF, 5.019 Kb

Load


Switching actuator / blind actuator 16 A Komfort for KNX
Product database

Product database from ETS5.7.2

Order no. 5033 00
5038 00
5040 00

ZIP, 9.447 Kb

Load


Switching actuator / blind actuator 16 A Komfort for KNX
Technical Documentation

Technical documentation, version 2.5.

Order no. 5033 00
5038 00
5040 00

PDF, 5.128 Kb

Load


Switching actuator / blind actuator 16 A Standard & Komfort for KNX
Operating instructions

Operating instructions.

Order no. 5023 00
5028 00
5030 00
5033 00
5038 00
5040 00

PDF, 1.146 Kb

Load


Ordering info Features Downloads

Cookie consent

By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.

You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.

You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.

All cookies that we require in order to display the site to you.

Data processing purposes:

  • Private customer site: Use of all the site's session-based features
  • Business customer site: Authentication, preferences and caching of user inputs

Categories of personal data:

  • Private customer site: IP address, duration of session, user browser, end device
  • Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)

Legal basis and legitimate interests pursued, if applicable:

  • Article 6(1)(f) GDPR
  • Legitimate interests pursued: See data processing purposes

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:

  • Storage of data for the duration of the session, until the browser is closed
  • Time of storage: When loading the page

Data processing purposes:Serves to maintain the status of the Home Assistant configuration when using the Gira Home Assistant

Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)

Legal basis and legitimate interests pursued, if applicable:

  • Article 6(1)(f) GDPR
  • Legitimate interests pursued: See data processing purposes

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:Duration of the session

Data processing purposes:Authentication in the Gira device portal (SDA portal)

Categories of personal data:IP address (anonymised)

Legal basis and legitimate interests pursued, if applicable:Article 6(1)(b) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • ISE Individuelle Software und Elektronik GmbH

Third country transfer:None

Validity period of the cookie:Duration of the session

Data processing purposes:Optimisation of the site for different browser types

Categories of personal data:IP address, duration of session, user browser, end device

Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:Duration of the session

Data processing purposes:Protection against cross-site scripts

Categories of personal data:IP address, duration of session, user browser, end device

Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:2 hours

Data processing purposes:Transmission of registration role for displaying relevant information and services

Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Article 6(1)(f) GDPR
  • Legitimate interests pursued: See data processing purposes

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:6 months

Use of cookies and similar technologies to improve our website and offers.

Data processing purposes:Statistical analysis of website usage

Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:

  • 12 months
  • Time of storage: Following consent

Data processing purposes:Verification of whether data entry on websites is done by a human or by an automated program

Categories of personal data:

  • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.

Categories of personal data:Location, time or frequency of visits to our website, IP address (anonymised)

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Management of website tags via an interface

Categories of personal data:IP address (anonymised)

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Showing of videos

Categories of personal data:

  • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:Vimeo, LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.

Categories of personal data:- IP address, heat maps of usage

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Hotjar Ltd.

Third country transfer:None

Validity period of the cookie:12 months

Data processing purposes:Showing of videos

Categories of personal data:IP address, date and time and the website visited

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Display of interactive maps

Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

To be able to recognise your interests and show products customised to you.

Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.

Categories of personal data:IP address (anonymised)

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.

Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • SC Networks GmbH

Third country transfer:None

Validity period of the cookie:12 months

Data processing purposes:Evaluation of website usage, campaign performance measurement

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Meta Platforms Ireland Ltd, Meta Platforms, Inc. (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days

Data processing purposes:Evaluation of website usage, campaign performance measurement

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Pinterest, Inc. (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

Data processing purposes:Analysis of website usage, use of this information to serve tailored ads on LinkedIn (retargeting)

Categories of personal data:Device and browser properties, IP address, referrer URL and timestamps

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • LinkedIn Ireland Unlimited Company

Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy

Validity period of the cookie:12 months

Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days