New

System 106 Keyless In fingerprint module

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
black matt
Order no. 5551 925
5551 925
1,037.26 £
EAN 4010337108245
Packing unit 1
PS 20
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

For use in the door communication system

pow.supply DC 24 V 300 mA DRA audio ctrl.dev. DRA video ctrl.dev. DRA

When used as a stand-alone device

DCS swit.act. DRA DCS FM swit.act.
The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

Features

  • Fingerprint module as a professional, biometric access control system based on next-generation surface scanning technology.
  • Start-up and administration via app.
  • Use as a stand-alone device with Gira DCS switching actuators or in combination with the Gira door communication system as a door call system for buildings with several residential units.
  • Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering.
  • An evaluation of the unique characteristic features of the living human finger.
  • Up to 99 fingers can be managed by the fingerprint reader.
  • Reliable recognition of fingers with slightly damaged skin from gardening, for example (damage only to the top layer of skin).
  • Data protection through the use of encryption.
  • Fast response time from application of finger to approval:approx. 1 s for up to 30 stored fingers,approx. 3 s for up to 99 stored fingers.
  • Night design of the fingerprint surface for orientation using white LED illumination.
  • 360° fingerprint readability.
  • 3-colour LED status display for visual signalling when programming and during operation.
  • Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card.
  • Acknowledgement buzzer for acoustic signalling for user or installer.
  • Warning tone in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the Gira door communication system.

Inputs and outputs

  • Connector strip connection cable for Gira door communication system.

Technical data

Power sup­ply
Sys­tem:
Flat rib­bon cable, 10-​pole
2-​wire bus:
via con­trol device (DC 26 V ± 2 V) or via AS (DC 24 V ± 5 % 300 mA)

Power con­sump­tion
Max­imum:
1 W
Stand-​by mode:
700 mW with light­ing

Relay
Load ca­pa­city:
AC/DC 24 V / 1.6 A

Con­nec­tions
2-​wire bus:
2 x plug ter­minal
Ad­di­tional power sup­ply:
2 x plug ter­minal
Sys­tem:
2 x con­nector strip

Res­ist­ance to EMD:
Ap­prox. 15 kV

Pro­tec­tion class:
IP54

Am­bi­ent tem­per­at­ure:
-25 °C to +70 °C

FAR:
1:10 000 000

FRR:
1:100

Notes

  • Children’s fingers can usually only be reliably recognised from 6 years of age.

Dimensions in mm

B 106,5 H 106,5 T 28,7

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


System 106 fingerprint module
Operating instructions

Operating instructions

Order no. 5551 ..

PDF, 870 Kb

Load


System 106 fingerprint module
Operating instructions

Commissioning instructions.

Order no. 5551 ..

PDF, 761 Kb

Load


Ordering info Features Downloads

Cookie consent

By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.

You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.

You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.

All cookies that we require in order to display the site to you.

Data processing purposes:

  • Private customer site: Use of all the site's session-based features
  • Business customer site: Authentication, preferences and caching of user inputs

Categories of personal data:

  • Private customer site: IP address, duration of session, user browser, end device
  • Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)

Legal basis and legitimate interests pursued, if applicable:

  • Article 6(1)(f) GDPR
  • Legitimate interests pursued: See data processing purposes

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:

  • Storage of data for the duration of the session, until the browser is closed
  • Time of storage: When loading the page

Data processing purposes:Serves to maintain the status of the Home Assistant configuration when using the Gira Home Assistant

Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)

Legal basis and legitimate interests pursued, if applicable:

  • Article 6(1)(f) GDPR
  • Legitimate interests pursued: See data processing purposes

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:Duration of the session

Data processing purposes:Authentication in the Gira device portal (SDA portal)

Categories of personal data:IP address (anonymised)

Legal basis and legitimate interests pursued, if applicable:Article 6(1)(b) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • ISE Individuelle Software und Elektronik GmbH

Third country transfer:None

Validity period of the cookie:Duration of the session

Data processing purposes:Optimisation of the site for different browser types

Categories of personal data:IP address, duration of session, user browser, end device

Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:Duration of the session

Data processing purposes:Protection against cross-site scripts

Categories of personal data:IP address, duration of session, user browser, end device

Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:2 hours

Data processing purposes:Transmission of registration role for displaying relevant information and services

Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Article 6(1)(f) GDPR
  • Legitimate interests pursued: See data processing purposes

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:6 months

Use of cookies and similar technologies to improve our website and offers.

Data processing purposes:Statistical analysis of website usage

Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:Internal departments, in so far as access is necessary for task fulfilment

Third country transfer:None

Validity period of the cookie:

  • 12 months
  • Time of storage: Following consent

Data processing purposes:Verification of whether data entry on websites is done by a human or by an automated program

Categories of personal data:

  • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.

Categories of personal data:Location, time or frequency of visits to our website, IP address (anonymised)

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Management of website tags via an interface

Categories of personal data:IP address (anonymised)

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Showing of videos

Categories of personal data:

  • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
  • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:Vimeo, LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.

Categories of personal data:- IP address, heat maps of usage

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Hotjar Ltd.

Third country transfer:None

Validity period of the cookie:12 months

Data processing purposes:Showing of videos

Categories of personal data:IP address, date and time and the website visited

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:longer than 12 months

Data processing purposes:Display of interactive maps

Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

To be able to recognise your interests and show products customised to you.

Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.

Categories of personal data:IP address (anonymised)

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:14 months

Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.

Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • SC Networks GmbH

Third country transfer:None

Validity period of the cookie:12 months

Data processing purposes:Evaluation of website usage, campaign performance measurement

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Meta Platforms Ireland Ltd, Meta Platforms, Inc. (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days

Data processing purposes:Evaluation of website usage, campaign performance measurement

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Pinterest, Inc. (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:12 months

Data processing purposes:Analysis of website usage, use of this information to serve tailored ads on LinkedIn (retargeting)

Categories of personal data:Device and browser properties, IP address, referrer URL and timestamps

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • LinkedIn Ireland Unlimited Company

Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy

Validity period of the cookie:12 months

Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.

Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

Legal basis and legitimate interests pursued, if applicable:

  • Use of the service: Section 25(1)(1) TTDSG
  • Subsequent processing of personal data: Article 6(1)(a) GDPR

Recipients:

  • Internal departments, in so far as access is necessary for task fulfilment
  • Google Ireland Ltd, Google LLC (USA)

Third country transfer:

  • Third country: USA
  • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

Validity period of the cookie:90 days