Pushbutton sensor 3 Basis, 3-gang for KNX
with start-up rocker

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5113 00
5113 00
118.25 £
EAN 4010337086826
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
  • Installation on bus coupler 3.
  • Safeguarded from disassembly because it is screw-fastened.
  • Rocker function: Switching, dimming, blind, value transmitter 1-byte, and scene auxiliary unit.
  • White operating LED.
  • Two red status LEDs per operating surface.
  • Inscription space illumination for rocker sets with inscription space.
  • Function of inscription space illumination and status LED can be configured.

Technical data

KNX medium:
TP256

Ambient temperature:
-5 °C to +45 °C

Protection class:
III

Notes

  • Professional inscription by the Gira inscription servicewww.marking.gira.com.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.

Scope of supply

  • Plain inscription labels included.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 511300

RFA, 496 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 511300

IFC, 44 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Push button sensor 3 basic 1-/2-/3-gang
Technical Documentation

Technical documentation.

Order no. 5111 00
5112 00
5113 00

PDF, 1.864 Kb

Load


Push button sensor 3 basic 1-2-/3-gang, Push button sensor 3 comfort 1-/2-/3-/4-/6-gang
Operating instructions

Operating instructions.

Order no. 5111 00
5112 00
5113 00
5131 00
5132 00
5133 00
5134 00
5136 00

PDF, 1.205 Kb

Load


Push button sensor 3 basic 3-gang
Product database

Product database from ETS3.0d, 437 KByte.

Order no. 5113 00

VD4, 437 Kb

Load


Ordering info Features Downloads