Cut-off relay, 2-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Flush mounted
Order no. 0382 00
0382 00
76.76 £
EAN 4010337382003
Packing unit 1/5
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Simultaneous control of more than one blind drive.
  • In each case, two drives are electrically decoupled with one cut-off relay.
  • With two auxiliary inputs for the individual operation of the blinds and a central input for a central function, e.g. of a timer or for implementation of central control systems in the event of distribution among several RCCBs.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Switching current:
4 A, cos φ ≥ 0.8 ind., 100% switch-on duration

Connections
Power supply:
2 x screw terminal
Central:
2 x screw terminal
Drive 1, 2:
2 screw terminals each
Auxiliary unit 1, 2:
1 screw terminal each

Ambient temperature:
-25 °C to +70 °C

Installation depth:
21.5 mm

Notes

  • The flush-mounted cut-off relay is installed in a device box (Using a deep device box is recommended.)

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Product database for Powernet articles
Product database

Version 1.0 (09/2001).

Order no.

VD1, 205 Kb

Load


Ordering info Features Downloads